知识搜索
下载文档 () / 20
动力,因我们而不同*

CHICO X4

Eaton Crouse-Hinds series Chico X fiber sealing compound, Refractory ceramic fiber, 2 oz

常用规格

Product Name
Eaton Crouse-Hinds series Chico X fiber sealing compound
Catalog Number
CHICO X4
UPC
782274171104
Product Length/Depth
4 in
Product Height
4.5 in
Product Width
3.1 in
Product Weight
0.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Material
Refractory ceramic fiber
Special features
2 oz

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。