Eaton Crouse-Hinds series Chico A sealing compound
CHICO A4

CHICO A4

Eaton Crouse-Hinds series Chico A sealing compound, 23 Cu In, Includes 1 oz. Chico X fiber
CHICO A4 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Chico A sealing compound
Catalog Number
CHICO A4
UPC
782274170459
Product Length/Depth
5.3 in
Product Height
6.6 in
Product Width
5 in
Product Weight
1 lb

产品规格

Special features
Includes 1 oz. Chico X fiber
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Compound volume
23 cu in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.