Eaton Crouse-Hinds series Chico SpeedSeal sealing compound, 2 oz
| Product Name |
Eaton Crouse-Hinds series Chico SpeedSeal sealing compound
|
| Catalog Number |
CHICO SS2
|
| UPC |
782274223100
|
| Product Length/Depth |
1.89 in
|
| Product Height |
1.89 in
|
| Product Width |
8.95 in
|
| Product Weight |
0.38 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class II, Division 1 |
| Special features |
2 oz
|