Eaton Crouse-Hinds series Chico X fiber sealing compound
CHICO X4

CHICO X4

Eaton Crouse-Hinds series Chico X fiber sealing compound, Mineral wool, 2 oz
CHICO X4 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Chico X fiber sealing compound
Catalog Number
CHICO X4
UPC
782274171104
Product Length/Depth
4 in
Product Height
4.5 in
Product Width
3.1 in
Product Weight
0.3 lb

产品规格

Special features
2 oz
Area classification
Ordinary/Non-Hazardous Locations
Material
Mineral wool
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.