Eaton Crouse-Hinds series Chico X fiber sealing compound
CHICO X6

CHICO X6

Eaton Crouse-Hinds series Chico X fiber sealing compound, Mineral wool, 8 oz
CHICO X6 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Chico X fiber sealing compound
Catalog Number
CHICO X6
UPC
782274171302
Product Length/Depth
6.2 in
Product Height
8.2 in
Product Width
5 in
Product Weight
0.9 lb

产品规格

Special features
8 oz
Area classification
Ordinary/Non-Hazardous Locations
Material
Mineral wool
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.