Eaton Crouse-Hinds series Chico X fiber sealing compound
CHICO X7

CHICO X7

Eaton Crouse-Hinds series Chico X fiber sealing compound, Mineral wool, 1 lb
CHICO X7 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Chico X fiber sealing compound
Catalog Number
CHICO X7
UPC
782274171401
Product Length/Depth
6 in
Product Height
6.1 in
Product Width
10.7 in
Product Weight
1.35 lb

产品规格

Special features
1 lb
Area classification
Ordinary/Non-Hazardous Locations
Material
Mineral wool
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.