下载文档 () / 20
动力,因我们而不同*

CHNSURGECS

Eaton Type CH circuit breaker surge protective device, Clamshell - Two Pole Surge Protective Device

常用规格

Product Name
Eaton Type CH plug on module surge protection device
Catalog Number
CHNSURGECS
UPC
786689353728
Product Length/Depth
2.955 in
Product Height
3.3 in
Product Width
1.48 in
Product Weight
0.45 lb
Certifications
UL 1449
cUL Certified

产品规格

Frequency rating
50/60 Hz
Interrupt rating
10 kAIC
Nominal Discharge Current
3 kA
Protection
L-N, L-L
Measured limiting voltage
600 V
Maximum continuous operating voltage
150 V L-N, 300 V L-L
Surge current
18 kA
Short-circuit rating
10 kA
Type
Type CH

导出产品规格