下载文档 () / 20
动力,因我们而不同*

CHP16L125R

Eaton CH main lug loadcenters,Cover included,Main Lug Only,125A,X0,Copper,NEMA 3R,Metallic,Overhead,32,16,Three-wire,Single-phase

常用规格

Product Name
Eaton CH main lug loadcenter
Catalog Number
CHP16L125R
UPC
786689058524
Product Length/Depth
18.4 in
Product Height
5.6 in
Product Width
15.4 in
Product Weight
18.65 lb
Certifications
UL 67
UL 50
Catalog Notes
Suitable for use as service equipment when not more than six service disconnecting mains are provided or when not used as a lighting and appliance panelboard. Rainproof panels are furnished with hub closure plates. For rainproof hubs.

产品规格

Special features
Cover included
Type
Main Lug Only
Amperage Rating
125 A
Bus material
Copper
Feed type
Overhead
Number of circuits
32
Number of spaces
16
Phase
Single-phase
Box size
X0
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
25 kAIC
Number of wires
3

导出产品规格