下载文档 () / 20
动力,因我们而不同*

CHP22B125R

Eaton CH main breaker loadcenters,Cover included,Main breaker,125 A,X2,Copper,NEMA 3R,Metallic,CH,44,22,Three-wire,Single-phase,Overhead,120/240 V

常用规格

Product Name
Eaton CH main breaker loadcenter
Catalog Number
CHP22B125R
UPC
786689058579
Product Length/Depth
21 in
Product Height
5.19 in
Product Width
14.31 in
Product Weight
22 lb
Certifications
UL 67
UL 50
Catalog Notes
Suitable for use as service equipment when not more than six service disconnecting mains are provided or when not used as a lighting and appliance panelboard. Rainproof panels are furnished with hub closure plates. For rainproof hubs.

产品规格

Special features
Cover included
Type
Main breaker
Amperage Rating
125 A
Bus material
Copper
Main circuit breaker
CH
Number of circuits
44
Number of spaces
22
Phase
Single-phase
Feed type
Overhead
Voltage rating
120/240 V
Box size
X2
Enclosure
NEMA 3R
Enclosure material
Metallic
Number of wires
3

导出产品规格