下载文档 () / 20
动力,因我们而不同*

CHP42N225R

Eaton CH plug-on neutral loadcenter, 225A, convertible, 42 spaces, NEMA 3R

常用规格

Product Name
Eaton CH convertible loadcenter
Catalog Number
CHP42N225R
UPC
786689058746
Product Length/Depth
37 in
Product Height
5.19 in
Product Width
14.31 in
Product Weight
32 lb
Certifications
UL 50
UL 67
Catalog Notes
Suitable for use as service equipment when not more than six service disconnecting mains are provided or when not used as a lighting and appliance panelboard. Rainproof panels are furnished with hub closure plates. For rainproof hubs.

产品规格

Special features
Cover included
Type
Converible
Amperage Rating
225 A
Bus material
Copper
Feed type
Overhead
Number of spaces
42
Phase
Single-phase
Box size
X7
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
3

导出产品规格