KnowledgeSearch

CHPV142U

Fuse-holder, high speed, 32 A, DC 1500 V, 14 x 51 mm, 2P, IEC, UL
CHPV142U - Bussmann 系列光伏熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses holder
Catalog Number
CHPV142U
UPC
051712685269
Product Length/Depth
53 mm
Product Height
100 mm
Product Width
92 mm
Product Weight
226.3333333 g
Compliances
CE

电气额定值

Amperage Rating
50 A
Voltage rating
1500 V

详细物理参数

Concurrently switching N-neutral
No
Degree of protection
IP20
Number of Poles
Two-pole
Width in number of modular spacings
3
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.