下载文档 () / 20
动力,因我们而不同*

CHW53197

Eaton Crouse-Hinds series AFU conveyor belt trip switch, Double end

常用规格

Product Name
Eaton Crouse-Hinds series AFU conveyor belt trip switch
Catalog Number
CHW53197
UPC
662276522756
Product Length/Depth
444 mm
Product Height
146 mm
Product Width
146 mm
Product Weight
4.3 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX hazardous rating
Zone 21
Zone 22
Ingress protection (IP) ratings
IP66
Type
Double end

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。