下载文档 () / 20
动力,因我们而不同*

CHW53198B

Eaton Crouse-Hinds series AFT conveyor belt ripped/torn trip switch, 120-600 Vac, 125-250 Vdc, 3 x M20 entry

常用规格

Product Name
Eaton Crouse-Hinds series AFT conveyor belt ripped/torn trip switch
Catalog Number
CHW53198B
UPC
662276524200
Product Length/Depth
287 mm
Product Height
146 mm
Product Width
146 mm
Product Weight
3.14 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX hazardous rating
Zone 21
Zone 22
Ingress protection (IP) ratings
IP66
Number of hubs
3
Trade size
M20
Voltage rating
120-600 Vac, 125-250 Vdc

导出产品规格

产品规格说明书

产品手册

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。