CM100F

Fuse accessory, Fuse-holder, low voltage, 100 A, AC 690 V, BS88, 1P, BS, black, fuse-link OSD
CM100F - Bussmann 系列低压英标 BS88 熔断器支持件

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
CM100F
UPC
051712839518
Product Length/Depth
60 mm
Product Height
125 mm
Product Width
35.6 mm
Product Weight
219.4 g
Compliances
Contact factory

产品规格

Type
fuse accessory
Application
general industrial applications
Amperage Rating
100 A
Connection type
Screwed terminal
Features
Halogen free
Number of Poles
Single-pole
Voltage rating at AC
690 V a.c.
Fuse type
OSD
Accessories
63-100BS, 63-100CML, 63-100LSC, NI
Color
Black
Bus-mounting type
Yes
Connection
Front Connected
Construction size
Other
Mounting method
DIN rail
Voltage rating
690 V
Model
Camaster
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.