| Product Name |
Eaton Freedom NEMA motor control contactor
|
| Catalog Number |
CN15DN3AB
|
| UPC |
782113973524
|
| Product Length/Depth |
4.44 in
|
| Product Height |
5.05 in
|
| Product Width |
2.56 in
|
| Product Weight |
3.1 lb
|
| Certifications |
CSA Certified
UL Listed |
| Catalog Notes |
Common Control
|
| HP rating - max |
2 hp at 115V, 3 hp at 230V, 7-1/2 hp at 208,240V, 10 hp at 480,600V
|
| Phase |
Single-phase, three-phase
|
| Amperage Rating |
27A
|
| Size |
1
|