| Product Name |
Eaton CN35 electrically held lighting contactor
|
| Catalog Number |
CN35BN3AB
|
| UPC |
782113780788
|
| Product Length/Depth |
4.7 in
|
| Product Height |
3.5 in
|
| Product Width |
4.5 in
|
| Product Weight |
1.25 lb
|
| Certifications |
CSA Certified
UL Listed |
| Number of poles |
Three-pole
|