下载文档 () / 20
动力,因我们而不同*

CN35BN6AB

Eaton CN35 electrically held lighting contactor, 20 A, 1 NO, 20 A, Six-pole, Electrically held

常用规格

Product Name
Eaton CN35 electrically held lighting contactor
Catalog Number
CN35BN6AB
UPC
782113931043
Product Length/Depth
3.52 in
Product Height
4.35 in
Product Width
4.2 in
Product Weight
2.9 lb
Certifications
UL Listed
CSA Certified

产品规格

Type
Electrically held lighting contactor

导出产品规格