| Product Name |
Eaton CN35 electrically held lighting contactor
|
| Catalog Number |
CN35DN4AB
|
| UPC |
782113931074
|
| Product Length/Depth |
3.52 in
|
| Product Height |
4.35 in
|
| Product Width |
4.2 in
|
| Product Weight |
2.9 lb
|
| Certifications |
CSA Certified
UL Listed |
| Number of poles |
Four-pole
|