下载文档 () / 20
动力,因我们而不同*

CN35GN3AB

Eaton CN35 electrically held lighting contactor, 60 A, 1 NO, 60 A, Three-pole

常用规格

Product Name
Eaton CN35 electrically held lighting contactor
Catalog Number
CN35GN3AB
UPC
782113973562
Product Length/Depth
4.44 in
Product Height
5.05 in
Product Width
2.56 in
Product Weight
3.5 lb
Certifications
UL Listed
CSA Certified

产品规格

Number of poles
Three-pole

导出产品规格