| Product Name |
Eaton CN35 electrically held lighting contactor
|
| Catalog Number |
CN35KN3A
|
| UPC |
782113618937
|
| Product Length/Depth |
5.94 in
|
| Product Height |
7.17 in
|
| Product Width |
3.54 in
|
| Product Weight |
9 lb
|
| Certifications |
CSA Certified
UL Listed |
| Type |
Electrically held lighting contactor
|