Eaton Crouse-Hinds series COUP locking coupling
COUP101

COUP101

Eaton Crouse-Hinds series COUP locking coupling, 1/2" luminaire stem size, Feraloy iron alloy, Pendant mount, 1/2"
COUP101 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series COUP locking coupling
Catalog Number
COUP101
UPC
782274172651
Product Length/Depth
8 in
Product Height
4.75 in
Product Width
6.25 in
Product Weight
0.15 lb

产品规格

Material
Feraloy iron alloy
Mounting Type
Pendant
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Luminaire stem size
1/2"
Trade size
1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.