下载文档 () / 20
动力,因我们而不同*

CP-DYNB-2DI

Eaton Crouse-Hinds series MTL CP-DYN backplane, Digital input, 32 channel, Surface or DIN rail mount, Tyco Dynamic range connectors, Size B, Used with MTL4513, 4516, 4517 modules

常用规格

Product Name
Eaton Crouse-Hinds series MTL CP-DYN backplane
Catalog Number
CP-DYNB-2DI
Product Length/Depth
308 mm
Product Height
128.3 mm

产品规格

Used with
MTL4513, 4516, 4517 modules
Type
Size B
Area classification
Ordinary/Non-Hazardous Locations
Signal Type
Digital input
Electrical Connection
Tyco Dynamic range connectors
Number of Channels
32
Mounting Method
DIN rail
Surface

导出产品规格