下载文档 () / 20
动力,因我们而不同*

CP-DYNB-AI-250

Eaton Crouse-Hinds series MTL CP-DYN backplane, Analogue input, 16 channel, Surface or DIN rail mount, 1-5V o/p, Tyco Dynamic range connectors, Size B, Used with MTL4541, 4573 modules

常用规格

Product Name
Eaton Crouse-Hinds series MTL CP-DYN backplane
Catalog Number
CP-DYNB-AI-250
Product Length/Depth
308 mm
Product Height
128.3 mm

产品规格

Used with
MTL4541, 4573 modules
Type
Size B
Area classification
Ordinary/Non-Hazardous Locations
Signal Type
Analogue input
Rated Supply Voltage DC
1-5V o/p
Electrical Connection
Tyco Dynamic range connectors
Number of Channels
16
Mounting Method
Surface
DIN rail

导出产品规格