下载文档 () / 20
动力,因我们而不同*
即将停产

CP221NBM

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Plastic cover, blue matt, 221N

常用规格

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
CP221NBM
Product Length/Depth
90 mm
Product Height
8 mm
Product Width
90 mm
Product Weight
0.02 kg
Compliances
RoHS conform

产品规格

Features
Halogen free
Surface finishing
Matt
Black Matt
Type
  • Copa
  • Cover Plates Options
Surface protection
Decor
Color
Black
Material quality
Duroplast
Surface finishing color
Black matt
Bore hole opening diameter
0 mm
Built-in height
86 mm
Built-in width
86 mm
Number of modules horizontal (module system)
0
Number of modules vertical (module system)
0
Number of units
1
Number of units (horizontal)
0
Number of units (vertical)
0
RAL-number (Akin)
0
Fastening type
Engage (snap)
Mounting position
Horizontal
Suitable for
Flush-mounted installation
Built-in installation
Number of gangs
0
1
Degree of protection
IP3X
Front plate color/finishing
Black mat
Front plate depth
5.7 mm
Front plate material
Thermoplastic
Front plate/module dimensions
87 mm x 87 mm
Material
Plastic

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。