下载文档 () / 20
动力,因我们而不同*

CPH7734 S4

Eaton Crouse-Hinds series Arktite CPH plug, 30A/60A, 0.500-0.875" cable dia, 3-wire, 4-pole, Brass or copper contacts, Style 2, 5 HP, Copper-free alum, 3-phase, Special polarity, mechanical cable grip and neoprene bushing, 120-240/480 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Arktite CPH plug
Catalog Number
CPH7734 S4
UPC
782274173924
Product Length/Depth
7.75 in
Product Height
3.06 in
Product Width
3.06 in
Product Weight
2 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Special features
Special polarity, mechanical cable grip and neoprene bushing
Amperage Rating
30A/60A
Voltage rating
120-240 Vac/480 Vac
Contact material
Brass
Hand-drawn copper
Configuration
Three-wire, four-pole
Grounding style
Style 2
Horsepower
5 hp
Material
Copper-free aluminum
Phase
Three-phase
Cable diameter
0.500-0.875 in

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。