下载文档 () / 20
动力,因我们而不同*

CPM08-DDI

Eaton Crouse-Hinds series MTL CPELCO backplane, Digital input, 16 channel, Elco38 x 1 connectors, Used with MTL4513/4516 modules

常用规格

Product Name
Eaton Crouse-Hinds series MTL CPELCO backplane
Catalog Number
CPM08-DDI
Product Length/Depth
157 mm
Product Height
155 mm

产品规格

Used with
MTL4513/4516 modules
Area classification
Ordinary/Non-Hazardous Locations
Signal Type
Digital input
Electrical Connection
Elco38 x 1
Number of Channels
16

导出产品规格