Eaton Crouse-Hinds series Champ CPMV LED wall pack light fixture
CPMV3L-UNV34-S891

CPMV3L-UNV34-S891

Eaton Crouse-Hinds series Champ CPMV LED wall pack, 0.09A, Cool white, Dimmable driver, 3/4" entry, 70W equiv, 60 Hz, Diffused glass lens, 3000 lumens, 111 lm/W, Die cast aluminum, Yoke mount, 7x6 distribution, 347-480 Vac, 30W
CPMV3L-UNV34-S891 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Champ CPMV LED wall pack light fixture
Catalog Number
CPMV3L-UNV34-S891
UPC
662276891999
Product Length/Depth
9.16 in
Product Height
12.76 in
Product Width
12.6 in
Product Weight
14 lb

产品规格

Lumens
3000
Wattage
30W
Mounting Method
Yoke
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class III
Class II, Division 1
NEMA Rating
4X
Color temperature
Cool white
Dimming
Dimmable driver
Entry size
3/4"
Equivalent luminaire
70W
Lens material
Diffused glass
Material
Die cast aluminum
Optical distribution
7x6
Power factor
> 0.90
Lumens per watt
111
Amperage Rating
0.09 A
Frequency rating
60 Hz
Voltage rating
347-480 Vac
Lamp type
LED
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.