知识搜索
下载文档 () / 20
动力,因我们而不同*

CPMV3L-UNV34

Eaton Crouse-Hinds series Champ CPMV LED wall pack, 0.09A, Cool white, Dimmable driver, 3/4" entry, 70W equiv, 60 Hz, Tempered glass lens, 3000 lumens, 111 lm/W, Die cast aluminum, Yoke mount, 7x6 distribution, 347-480 Vac, 30W

常用规格

Product Name
Eaton Crouse-Hinds series Champ CPMV LED wall pack light fixture
Catalog Number
CPMV3L-UNV34
UPC
662276891470
Product Length/Depth
9.16 in
Product Height
12.76 in
Product Width
12.6 in
Product Weight
14 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class III
Class I, Division 2
Class II, Division 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
3000
Lumens per watt
111
Color temperature
Cool white
Optical distribution
7x6
Mounting Method
Yoke
Voltage rating
347-480 Vac
Frequency rating
60 Hz
Lens material
Tempered glass
Wattage
30W
Amperage Rating
0.09 A
Power factor
> 0.90
Dimming
Dimmable driver
Entry size
3/4"
Material
Die cast aluminum
Equivalent luminaire
70W

导出产品规格