知识搜索
下载文档 () / 20
动力,因我们而不同*

CPMV7L-UNV1-S903

Eaton Crouse-Hinds series Champ CPMV LED wall pack, 0.21A, Cool white, Dimmable driver, 3/4" entry, 150-175W equiv, 50/60 Hz, Polycarbonate lens, 7000 lumens, 115 lm/W, Die cast alum, Yoke mt, 7x6 distribution, 120-277 Vac, 125-250 Vdc, 59W

常用规格

Product Name
Eaton Crouse-Hinds series Champ CPMV LED wall pack light fixture
Catalog Number
CPMV7L-UNV1-S903
UPC
662276892125
Product Length/Depth
9.16 in
Product Height
12.76 in
Product Width
12.6 in
Product Weight
14 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class III
Class I, Division 2
Class II, Division 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
7000
Lumens per watt
115
Color temperature
Cool white
Optical distribution
7x6
Mounting Method
Yoke
Voltage rating
120-277 Vac, 125-250 Vdc
Frequency rating
50/60 Hz
Lens material
Polycarbonate
Wattage
59 W
Amperage Rating
0.21 A
Power factor
> 0.90
Dimming
Dimmable driver
Entry size
3/4"
Material
Die cast aluminum
Equivalent luminaire
150-175W

导出产品规格