下载文档 () / 20
动力,因我们而不同*

CPP516 GFI

Eaton Crouse-Hinds series CPP portable GFCI cable assembly, 20A, Two-wire, three-pole, 125 Vac

常用规格

Product Name
Eaton Crouse-Hinds series CPP portable GFCI cable assembly
Catalog Number
CPP516 GFI
UPC
662276262492
Product Length/Depth
24 in
Product Height
1.75 in
Product Width
1.75 in
Product Weight
1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Amperage Rating
20A
Voltage rating
125 Vac
Configuration
Two-wire, three-pole

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。