Eaton Crouse-Hinds series Condulet CPS conduit outlet box with hub cover
CPS12021

CPS12021

Eaton Crouse-Hinds series Condulet CPS conduit outlet box with hub cover, 1/2" cover size, Feraloy iron alloy, 1/2" and 3/4" trade size
CPS12021 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Condulet CPS conduit outlet box with hub cover
Catalog Number
CPS12021
UPC
782274094595
Product Length/Depth
6.31 in
Product Height
4.63 in
Product Width
3.87 in
Product Weight
8.18 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Feraloy iron alloy
Cover size
1/2"
Trade size
1/2" and 3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.