| Product Name |
Eaton Crouse-Hinds series Arktite CPS receptacle assembly
|
| Catalog Number |
CPS732 202
|
| UPC |
782274185507
|
| Product Length/Depth |
7.19 in
|
| Product Height |
6.72 in
|
| Product Width |
7.25 in
|
| Product Weight |
14.1 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 |
| Special features |
Factory sealed
|
| Type |
Delayed action circuit breaking
|
| Amperage Rating |
7A/30A
|
| Voltage rating |
125-250 Vac/480 Vac
|
| Contact material |
Brass
|
| Back box style |
Dead end
|
| Configuration |
Three-wire, four-pole
|
| Frequency rating |
60 Hz
|
| Grounding style |
Style 2
|
| Horsepower |
1 hp/3 hp
|
| Material |
Copper-free aluminum
|
| Number of gangs |
Two-gang
|
| Trade size |
3/4"
|