下载文档 () / 20
动力,因我们而不同*

CPS732 111

Eaton Crouse-Hinds series Arktite CPS receptacle assembly, 7A/30A, Through feed, 3-wire, 4-pole, Brass contacts, 60 Hz, Style 2, 1 HP/3 HP, Copper-free alum, Single-gang, Fact seal, 1/2", Delay action circuit breaking, 125-250 Vac/480 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Arktite CPS receptacle assembly
Catalog Number
CPS732 111
UPC
782274185200
Product Length/Depth
3.5 in
Product Height
6.72 in
Product Width
7.25 in
Product Weight
0.01 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Special features
Factory sealed
Type
Delayed action circuit breaking
Amperage Rating
7A/30A
Voltage rating
125-250 Vac/480 Vac
Contact material
Brass
Back box style
Through feed
Configuration
Three-wire, four-pole
Frequency rating
60 Hz
Grounding style
Style 2
Horsepower
1 hp/3 hp
Material
Copper-free aluminum
Number of gangs
Single-gang
Trade size
1/2"

导出产品规格