下载文档 () / 20
动力,因我们而不同*

CSA08584-5

Eaton Adhesive pictogram for 5945 "fire alarm"

常用规格

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
CSA08584-5
Product Length/Depth
334 mm
Product Height
0.2 mm
Product Width
138 mm
Product Weight
0.019 kg
Certifications
CE marking

产品规格

Type of accessory/spare part
Sticker
Material
Plastic
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Suitable for wall mounting
No
Suitable for ceiling mounting
No

导出产品规格