下载文档 () / 20
动力,因我们而不同*

CSR33542 S4

Eaton Crouse-Hinds series Arktite CSR interlocked receptacle, 30A, Brass contacts, Non-fused, Style 2, 10 HP/20 HP/25 HP, Krydon fiberglass-reinforced polyester, Special polarity, 1", 250-600 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Arktite CSR interlocked receptacle
Catalog Number
CSR33542 S4
UPC
662276059511
Product Length/Depth
7.87 in
Product Height
18.26 in
Product Width
7.78 in
Product Weight
16.5 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4
12
4X
Ingress protection (IP) ratings
IP66
Special features
Special polarity
Amperage Rating
30A
Voltage rating
250-600 Vac
Contact material
Brass
Fusing
Non-fused
Grounding style
Style 2
Horsepower
10 hp/20 hp/25 hp
Material
Krydon fiberglass-reinforced polyester
Trade size
1"

导出产品规格