| Product Name |
Eaton's Crouse-Hinds series Raxton CT breather/drain
|
| Catalog Number |
CTA1300YUN
|
| Product Length/Depth |
31 mm
|
| Product Height |
36.662 mm
|
| Product Width |
31.75 mm
|
| Product Weight |
0.121 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IEC
|
| Ingress protection (IP) ratings |
IP66
|
| Material |
Brass
|
| O-ring material |
Silicone
|
| Plating |
Electroless nickel
|
| Thread Length |
10 mm
|
| Thread Size |
M25
|
| Thread type |
Metric
|
| Protection type |
Flameproof and Increased Safety
|
| Castellated locknut |
No
|