下载文档 () / 20
动力,因我们而不同*

CVA1200EUN

Eaton Crouse-Hinds series Raxton CV breather/drain, 2 holes, Brass, EPDM o-ring, Electroless nickel plating, 10 mm, M20, Metric

常用规格

Product Name
Eaton's Crouse-Hinds series Raxton CV breather/drain
Catalog Number
CVA1200EUN
Product Length/Depth
24 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
0.062 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
Material
Brass
Hole position
2 holes
O-ring material
EPDM
Plating
Electroless nickel
Thread Length
10 mm
Thread Size
M20
Thread type
Metric
Protection type
Increased Safety
Castellated locknut
Yes

导出产品规格