下载文档 () / 20
动力,因我们而不同*

D2CB11 30

Eaton Crouse-Hinds series D2CB replacement circuit breaker assembly, 30A, Copper-free aluminum, Single-pole, Factory sealed, 120/240 Vac

常用规格

Product Name
Eaton Crouse-Hinds series D2CB replacement circuit breaker assembly
Catalog Number
D2CB11 30
UPC
782274216775
Product Length/Depth
4.44 in
Product Height
6.62 in
Product Width
1.23 in
Product Weight
1.6 lb

产品规格

Special features
Factory sealed
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Amperage Rating
30A
Material
Copper-free aluminum
Number of poles
Single-pole
Voltage rating
120 Vac/240 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。