下载文档 () / 20
动力,因我们而不同*

D2CB12 20

Eaton Crouse-Hinds series D2CB replacement circuit breaker assembly, 20A, Copper-free aluminum, Two-pole, Factory sealed, 120/240 Vac

常用规格

Product Name
Eaton Crouse-Hinds series D2CB replacement circuit breaker assembly
Catalog Number
D2CB12 20
UPC
782274302836
Product Length/Depth
7 in
Product Height
5.5 in
Product Width
2.5 in
Product Weight
2.25 lb

产品规格

Special features
Factory sealed
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Amperage Rating
20A
Material
Copper-free aluminum
Number of poles
Two-pole
Voltage rating
120 Vac/240 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。