Eaton Crouse-Hinds series D2S photocell
D2S20

D2S20

Eaton Crouse-Hinds series D2S photocell, 50/60 Hz, Photocell in cover for use with FS/FD box, Used with LMV, DMV, VMV series luminaires, 120 Vac
D2S20 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series D2S photocell
Catalog Number
D2S20
UPC
782274901640
Product Length/Depth
2.625 in
Product Height
4.25 in
Product Width
2.19 in
Product Weight
0.57 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Used with
LMV, DMV, VMV series luminaires
Frequency rating
50/60 Hz
Type
Photocell in cover for use with FS/FD box
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.