下载文档 () / 20
动力,因我们而不同*

D3899926FB99BB

Aluminium plug, Nickel plating, without female contacts; D3899926FB99BB

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899926FB99BB
Product Length/Depth
25 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
23 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
99
Plating
Nickel
Plug type
Straight Plug
Shell continuity
1
Shell material
Aluminium
Shell size
11
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
7
Number of cavity #20
7
Salt spray
48 hour
Working voltage (Vrms)
1800 V

导出产品规格