下载文档 () / 20
动力,因我们而不同*

D3899926KD97PB

Stainless steel plug, passivated, with male contacts; D3899926KD97PB

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899926KD97PB
Product Length/Depth
31 mm
Product Height
32.5 mm
Product Width
32.5 mm
Product Weight
65 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
97
Plating
Passivated
Plug type
Straight Plug
Shell continuity
10
Shell material
Stainless Steel
Shell size
15
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
12
Number of cavity #16
4
Number of cavity #20
8
Salt spray
500 hour
Working voltage (Vrms)
1800 V

导出产品规格