下载文档 () / 20
动力,因我们而不同*

D3899926KJ35PA

Stainless steel plug, passivated, with male contacts; D3899926KJ35PA

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899926KJ35PA
Product Length/Depth
31 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
110 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
A
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
35
Plating
Passivated
Plug type
Straight Plug
Shell continuity
10
Shell material
Stainless Steel
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
128
Number of cavity #22D
128
Salt spray
500 hour
Working voltage (Vrms)
1300 V

导出产品规格