下载文档 () / 20
动力,因我们而不同*

D3899926MC98AN

Composite plug, Nickel plating, without male contacts; D3899926MC98AN

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899926MC98AN
Product Length/Depth
31 mm
Product Height
29.4 mm
Product Width
29.4 mm
Product Weight
22 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
98
Plating
Nickel
Plug type
Straight Plug
Shell continuity
3
Shell material
Composite
Shell size
13
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
10
Number of cavity #20
10
Salt spray
2000 hour
Working voltage (Vrms)
1800 V

导出产品规格