下载文档 () / 20
动力,因我们而不同*

D3899926MF11BC

Composite plug, Nickel plating, without female contacts; D3899926MF11BC

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899926MF11BC
Product Length/Depth
31 mm
Product Height
38.5 mm
Product Width
38.5 mm
Product Weight
62 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
C
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
11
Plating
Nickel
Plug type
Straight Plug
Shell continuity
3
Shell material
Composite
Shell size
19
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
11
Number of cavity #16
11
Salt spray
2000 hour
Working voltage (Vrms)
2300 V

导出产品规格