下载文档 () / 20
动力,因我们而不同*

D3899926WE26AA

Aluminium plug, Olive Drab Cadmium plating, without male contacts; D3899926WE26AA

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899926WE26AA
Product Length/Depth
35.7 mm
Product Height
35.7 mm
Product Width
35.7 mm
Product Weight
46 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
26
Plating
Cadmium
Plug type
Straight Plug
Shell continuity
2.5
Shell material
Aluminium
Shell size
17
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Number Of Contacts
26
Number of cavity #20
26
Salt spray
500 hour
Working voltage (Vrms)
1800 V

导出产品规格