下载文档 () / 20
动力,因我们而不同*

D3899926ZF18PNL

Aluminium plug, Black Zinc Nickel plating, without male contacts; D3899926ZF18PNL

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899926ZF18PNL
Product Length/Depth
38.5 mm
Product Height
38.5 mm
Product Width
38.5 mm
Product Weight
39 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
18
Plating
Black Zinc Nickel
Plug type
Straight Plug
Shell continuity
2.5
Shell material
Aluminium
Shell size
19
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
8
Number of cavity #22D
14
Number of cavity #8 power
4
Salt spray
500 hour
Working voltage (Vrms)
1300 V

导出产品规格