下载文档 () / 20
动力,因我们而不同*

DBU113434

Eaton Crouse-Hinds series Redapt DB-U adaptor, End 1: 2" NPT, End 2: 2" NPT, Male, Female, Insulated, Brass, Electroless nickel plating

常用规格

Product Name
Eaton's Crouse-Hinds series Redapt DB-U adaptor
Catalog Number
DBU113434
Product Length/Depth
76.2 mm
Product Height
87.376 mm
Product Width
87.376 mm
Product Weight
0.736 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Type
Standard
Material
Brass
End 1 Size
2"
End 1 Type
NPT
End 2 Size
2"
End 2 Type
NPT
Gender end 1
Male
Gender end 2
Female
Insulator
Insulated
Plating
Electroless nickel
Shape
Standard

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。