| Product Name |
Eaton double door single-throw fused safety switch
|
| Catalog Number |
DD323FWKW-00V2
|
| UPC |
786679173176
|
| Product Length/Depth |
39.19 in
|
| Product Height |
10.21 in
|
| Product Width |
12.33 in
|
| Product Weight |
50 lb
|
| Certifications |
UL Listed
|
| Catalog Notes |
Double Door Isolation Switch w/ Load Side Voltage Indicator
|
| Special features |
V indicator load side, w/ window
|
| Type |
Heavy duty double door safety switch
|
| Amperage Rating |
100A
|
| Number of poles |
Three-pole
|
| Product Category |
Watertight
|
| Voltage rating |
240V
|
| HP rating - max |
30, 40/ 60, 75 hp (1/3PH @480, 600 V)
|
| Wire size |
#14-1/0 AWG
|
| Enclosure |
NEMA 4X
|
| Enclosure material |
304 stainless steel
|
| Fuse class provision |
Class H
|
| Fuse configuration |
Fusible without neutral
|
| Number of wires |
3
|