下载文档 () / 20
动力,因我们而不同*

DET-2R-DC-G

Eaton Door contact, Radio, Plastic, Anthracite grey

常用规格

Product Name
Eaton intruder detection and door contact and shock sensor
Catalog Number
DET-2R-DC-G
Product Length/Depth
23 mm
Product Height
102 mm
Product Width
20 mm
Product Weight
0.036 kg
Compliances
EN
Certifications
CE marking

产品规格

Compatibility
Two-way communication
Channels
1
Compliance
Certified to EN50131-2-6
Connection
Radio
Current normal
35 mA
Free space radio range
700 m
Operating humidity - max
95 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Pet tolerant
N/A
Power supply
3 VDC
Replacement battery code
1-345346 / 3v CR2
Sounder output
0 dB
Tamper protection
Yes
Transmission power
10 mW
Typical battery life
24 monthly
VdS
None
Current - max
0.035 A
Degree of protection (IP)
IP40
Battery type
3V CR2 lithium
Battery quantity
1
Color
Grey
Enclosure material
Plastic
Mounting Method
Surface
Enclosure color
Grey
Environmental class
Class II / IP40
Technology type
Magnetic
Indication
Optical
Detection type
Distance
EN 50131 grade
2
Wireless
Yes
VdS class
None

导出产品规格